Configure
  • Inner Diameter d(mm)
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Tapered roller bearings 329, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(mm)

Outer Diameter D

(mm)

Width B (or T)

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Minimum order quantity
120
165
29
4100
176000
305000
1 pieces
130
180
32
3750
208000
370000
1 pieces
140
190
32
3500
214000
395000
1 pieces
170
230
38
2850
295000
560000
1 pieces
200
280
51
2320
495000
930000
1 pieces
220
300
51
2370
590000
990000
1 pieces
240
320
51
2200
600000
1050000
1 pieces
260
360
63.5
1960
890000
1500000
1 pieces
280
380
63.5
1840
880000
1520000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
177.22 €
( 210.89 € )
3 working days
243.83 €
( 290.16 € )
3 working days
268.35 €
( 319.34 € )
3 working days
550.18 €
( 654.71 € )
5 working days
954.40 €
( 1,135.74 € )
5 working days
1,258.50 €
( 1,497.62 € )
5 working days
1,766.12 €
( 2,101.68 € )
5 working days
2,385.71 €
( 2,838.99 € )
5 working days
2,718.48 €
( 3,234.99 € )
5 working days