Configure
  • Inner Diameter d(mm)
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Tapered roller bearings 330, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(mm)

Outer Diameter D

(mm)

Width B (or T)

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Minimum order quantity
50
80
24
9600
89000
114000
1 pieces
55
90
27
8400
111000
143000
1 pieces
60
95
27
8000
113000
149000
1 pieces
65
100
27
7600
118000
161000
1 pieces
70
110
31
6200
136000
223000
1 pieces
80
125
36
5400
175000
290000
1 pieces
90
140
39
4750
216000
365000
1 pieces
110
170
47
3950
295000
520000
1 pieces
120
180
48
3700
310000
560000
1 pieces
150
225
59
3150
550000
890000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
43.91 €
( 52.25 € )
3 working days
57.07 €
( 67.91 € )
5 working days
63.25 €
( 75.27 € )
5 working days
68.45 €
( 81.46 € )
5 working days
73.32 €
( 87.25 € )
5 working days
93.01 €
( 110.68 € )
5 working days
105.97 €
( 126.10 € )
3 working days
165.65 €
( 197.12 € )
3 working days
216.08 €
( 257.14 € )
3 working days
672.38 €
( 800.13 € )
5 working days