Configure
  • Outer Diameter Dm(mm)
  • Thickness B(mm)
  • Inner Diameter(mm)
  • Number of Teeth
  • Mass(kg)
  • CAD
  • Est. shipping days
    • All
    • Within 21 working days

Lock Washers - Series MB..A

Part number:

Still undefined. 20 possible part numbers found.
Quantity:

Part number list

Number of items

Outer Diameter Dm

(mm)

Thickness B

(mm)

Inner Diameter

(mm)

Number of Teeth

Mass

(kg)

Minimum order quantity
25
1.2
12
11
0.002
1 pieces
28
1.2
15
11
0.003
1 pieces
32
1.2
17
11
0.003
1 pieces
36
1.2
20
11
0.005
1 pieces
42
1.75
25
13
0.009
1 pieces
49
1.75
30
13
0.011
1 pieces
57
1.75
35
15
0.016
1 pieces
62
1.75
40
15
0.02
1 pieces
69
1.75
45
15
0.021
1 pieces
74
2.65
50
17
0.03
1 pieces
81
2.65
55
17
0.04
1 pieces
86
2.65
60
17
0.04
1 pieces
92
2.65
65
19
0.05
1 pieces
98
2.65
70
19
0.06
1 pieces
104
2.65
75
19
0.058
1 pieces
112
2.65
80
19
0.065
1 pieces
119
2.65
85
19
0.074
1 pieces
126
2.65
90
19
0.087
1 pieces
133
2.65
95
19
0.094
1 pieces
142
2.65
100
19
0.11
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.12 €
( 1.33 € )
21 working days
1.12 €
( 1.33 € )
21 working days
1.12 €
( 1.33 € )
21 working days
1.12 €
( 1.33 € )
21 working days
1.35 €
( 1.61 € )
21 working days
1.53 €
( 1.82 € )
21 working days
1.72 €
( 2.05 € )
21 working days
1.80 €
( 2.14 € )
21 working days
1.87 €
( 2.23 € )
21 working days
1.95 €
( 2.32 € )
21 working days
2.03 €
( 2.42 € )
21 working days
2.13 €
( 2.53 € )
21 working days
2.48 €
( 2.95 € )
21 working days
2.40 €
( 2.86 € )
21 working days
2.97 €
( 3.53 € )
21 working days
3.42 €
( 4.07 € )
21 working days
3.75 €
( 4.46 € )
21 working days
5.95 €
( 7.08 € )
21 working days
7.07 €
( 8.41 € )
21 working days
8.68 €
( 10.33 € )
21 working days

More Information

Basic information

These are an accessory for sleeves but they also have their own application. Their main purpose is to lock the KM and KML nuts preventing them from being released from the sleeve or the shaft itself.