Hydraulic Adapter Sleeves - Series OH

Hydraulic Adapter Sleeves - Series OH
These sleeves come with the same dimensions of the standard sleeves, however, they are provided with oil ducts on the thread side and grooves on the outer surface for oil injection (internal upon request), facilitating the mounting and mainly the dismounting of the assembly. Hydraulic adapter sleeves are recommended for shafts from 140 mm diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OH30/1000H
OH30/1060H
OH30/500H
OH30/530H
OH30/560H
OH30/600H
OH30/630H
OH30/670H
OH30/710H
OH30/750H
OH30/800H
OH30/850H
OH30/900H
OH30/950H
OH31/1000H
OH31/1000HTL
OH31/1060H
OH31/1060HTL
OH31/500H
OH31/500HTL
OH31/530H
OH31/530HTL
OH31/560H
OH31/560HTL
OH31/600H
OH31/600HTL
OH31/630H
OH31/630HTL
OH31/670H
OH31/670HTL
OH31/710H
OH31/710HTL
OH31/750H
OH31/750HTL
OH31/800H
OH31/800HTL
OH31/850H
OH31/850HTL
OH31/900H
OH31/900HTL
OH31/950H
OH31/950HTL
OH32/500H
OH32/530H
OH32/560H
OH32/600H
OH32/630H
OH32/670H
OH32/710H
OH32/750H
OH32/800H
OH32/850H
OH32/900H
OH32/950H
OH39/1000H
OH39/1060H
OH39/500H
OH39/530H
OH39/560H
OH39/600H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

16,144.73 €

1 21 Days Tr 1000x8950,001000430870438,000BGL HM 30/1000 + BGL MS 30/1000N/AHMV 200EG1/8

20,415.10 €

1 21 Days Tr 1060x81000,0010604471030571,000BGL HM 30/1060 + BGL MS 30/1000N/AHMV 212EG1/4

3,768.30 €

1 4 Days Tr 500x5470,0050024798075,000BGL HM 30/500 + BGL MS 3096-30/500N/AHMV 100EM8

5,165.95 €

1 21 Days Tr 530x6500,0053026545092,200BGL HM 30/530 + BGL MS 30/530-600N/AHMV 106EM8

6,016.57 €

1 21 Days Tr 560x6530,00560282540110,000BGL HM 30/560 + BGL MS 30/560N/AHMV 112EM8

7,746.93 €

1 21 Days Tr 600x6560,00600289630146,000BGL HM 30/600 + BGL MS 30/530-600N/AHMV 120EG1/8

8,459.98 €

1 21 Days Tr 630x6600,00630301830126,200BGL HM 30/630 + BGL MS 30/630N/AHMV 126EM8

8,912.62 €

1 21 Days Tr 670x6630,00670324980191,000BGL HM 30/670 + BGL MS 30/670N/AHMV 134EG1/8

9,466.43 €

1 21 Days Tr 710x7670,007103421200223,000BGL HM 30/710 + BGL MS 30/710N/AHMV 142EG1/8

10,744.87 €

1 21 Days Tr 750x7710,00750356490243,000BGL HM 30/750 + BGL MS 30/750-800N/AHMV 150EG1/8

11,822.75 €

1 21 Days Tr 800x7750,00800366560300,000BGL HM 30/800 + BGL MS 30/750-800N/AHMV 160EG1/8

14,630.23 €

1 21 Days Tr 850x7800,00850380700339,000BGL HM 30/850 + BGL MS 30/850-900N/AHMV 170EG1/8

15,220.17 €

1 21 Days Tr 900x7850,00900400830387,000BGL HM 30/900 + BGL MS 30/850-900N/AHMV 180EG1/8

16,068.93 €

1 21 Days Tr 950x8900,009504201030424,000BGL HM 30/950 + BGL MS 30/950N/AHMV 190EG1/8

30,104.23 €

1 21 Days Tr 1000x8950,001000609920842,000BGL HM 31/1000 + BGL MS 31/1000N/AHMV 200EG1/8

30,104.87 €

1 21 Days Tr 1000x8950,001000584920622,000BGL HM 30/1000 + BGL MS 30/1000N/AHMV 200EG1/8

31,663.08 €

1 21 Days Tr 1060x81000,0010606221080984,000BGL HM 31/1060 + BGL MS 31/1000N/AHMV 212EG1/4

31,663.73 €

1 21 Days Tr 1060x81000,0010605971080744,000BGL HM 30/1060 + BGL MS 30/1000N/AHMV 212EG1/4

6,497.52 €

1 21 Days Tr 500x5470,005003561030132,800BGL HM 31/500 + BGL MS 31/500N/AHMV 100EM8

6,497.65 €

1 21 Days Tr 500x5470,005003441080103,800BGL HM 30/500 + BGL MS 3096-30/500N/AHMV 100EM8

7,213.85 €

1 21 Days Tr 530x6500,00530364470147,400BGL HM 31/530 + BGL MS 31/530N/AHMV 106EM8

7,214.02 €

1 21 Days Tr 530x6500,00530352470119,800BGL HM 30/530 + BGL MS 30/530-600N/AHMV 106EM8

7,359.70 €

1 21 Days Tr 560x6530,00560377540185,000BGL HM 31/560 + BGL MS 31/560-600N/AHMV 112EM8

7,359.87 €

1 21 Days Tr 560x6530,00560367560157,400BGL HM 30/560 + BGL MS 30/560N/AHMV 112EM8

9,197.93 €

1 21 Days Tr 600x6560,00600399650234,000BGL HM 31/600 + BGL MS 31/560-600N/AHMV 120EG1/8

9,198.13 €

1 21 Days Tr 600x6560,00600389650189,100BGL HM 30/600 + BGL MS 30/530-600N/AHMV 120EG1/8

10,156.40 €

1 21 Days Tr 630x6600,00630424830252,000BGL HM 31/630 + BGL MS 31/630N/AHMV 126EM8

10,156.62 €

1 21 Days Tr 630x6600,00630404870176,400BGL HM 30/630 + BGL MS 30/630N/AHMV 126EM8

10,774.62 €

1 21 Days Tr 670x6630,006704561030344,000BGL HM 31/670 + BGL MS 31/670N/AHMV 134EG1/8

10,774.85 €

1 21 Days Tr 670x6630,006704301030248,200BGL HM 30/670 + BGL MS 30/670N/AHMV 134EG1/8

11,280.60 €

1 21 Days Tr 710x7670,00710467420378,000BGL HM 31/710 + BGL MS 31/710N/AHMV 142EG1/8

11,280.83 €

1 21 Days Tr 710x7670,00710451420288,700BGL HM 30/710 + BGL MS 30/710N/AHMV 142EG1/8

14,512.25 €

1 21 Days Tr 750x7710,00750493490452,000BGL HM 31/750 + BGL MS 31/750-800N/AHMV 150EG1/8

14,512.55 €

1 21 Days Tr 750x7710,00750471520332,600BGL HM 30/750 + BGL MS 30/750-800N/AHMV 150EG1/8

16,450.07 €

1 21 Days Tr 800x7750,00800505580515,000BGL HM 31/800 + BGL MS 31/750-800N/AHMV 160EG1/8

16,450.42 €

1 21 Days Tr 800x7750,00800483580388,200BGL HM 30/800 + BGL MS 30/750-800N/AHMV 160EG1/8

18,940.65 €

1 21 Days Tr 850x7800,00850536700591,000BGL HM 31/850 + BGL MS 31/850N/AHMV 170EG1/8

18,941.03 €

1 21 Days Tr 850x7800,00850508730455,000BGL HM 30/850 + BGL MS 30/850-900N/AHMV 170EG1/8

20,816.25 €

1 21 Days Tr 900x7850,00900557870677,000BGL HM 31/900 + BGL MS 31/900N/AHMV 180EG1/8

20,816.70 €

1 21 Days Tr 900x7850,00900532870513,000BGL HM 30/900 + BGL MS 30/850-900N/AHMV 180EG1/8

22,164.15 €

1 21 Days Tr 950x8900,009505831030738,000BGL HM 31/950 + BGL MS 31/950N/AHMV 190EG1/8

22,164.62 €

1 21 Days Tr 950x8900,009505581080565,000BGL HM 30/950 + BGL MS 30/950N/AHMV 190EG1/8

7,472.15 €

1 21 Days Tr 500x5470,005004281200166,000BGL HM 31/500 + BGL MS 31/500N/AHMV 100EM8

8,295.93 €

1 21 Days Tr 530x6500,00530447490191,000BGL HM 31/530 + BGL MS 31/530N/AHMV 106EM8

9,753.68 €

1 21 Days Tr 560x6530,00560462560217,000BGL HM 31/560 + BGL MS 31/560-600N/AHMV 112EM8

10,577.62 €

1 21 Days Tr 600x6560,00600487730278,000BGL HM 31/600 + BGL MS 31/560-600N/AHMV 120EG1/8

11,679.87 €

1 21 Days Tr 630x6600,00630521870298,000BGL HM 31/630 + BGL MS 31/630N/AHMV 126EM8

12,390.82 €

1 21 Days Tr 670x6630,006705581080404,000BGL HM 31/670 + BGL MS 31/670N/AHMV 134EG1/8

12,972.70 €

1 21 Days Tr 710x7670,00710572450444,000BGL HM 31/710 + BGL MS 31/710N/AHMV 142EG1/8

13,728.07 €

1 21 Days Tr 750x7710,00750603520507,000BGL HM 31/750 + BGL MS 31/750-800N/AHMV 150EG1/8

16,297.02 €

1 21 Days Tr 800x7750,00800618630610,000BGL HM 31/800 + BGL MS 31/750-800N/AHMV 160EG1/8

17,926.72 €

1 21 Days Tr 850x7800,00850651730696,000BGL HM 31/850 + BGL MS 31/850N/AHMV 170EG1/8

18,636.90 €

1 21 Days Tr 900x7850,00900660920776,000BGL HM 31/900 + BGL MS 31/900N/AHMV 180EG1/8

19,059.33 €

1 21 Days Tr 950x8900,009506751080834,000BGL HM 31/950 + BGL MS 31/950N/AHMV 190EG1/8

14,530.27 €

1 21 Days Tr 1000x8950,001000358980373,000BGL HM 30/1000 + BGL MS 30/1000N/AHMV 200EG1/8

18,373.60 €

1 21 Days Tr 1060x81000,0010603721140490,000BGL HM 30/1060 + BGL MS 30/1000N/AHMV 212EG1/4

4,135.98 €

1 21 Days Tr 500x5470,0050020842073,100BGL HM 30/500 + BGL MS 3096-30/500N/AHMV 100EM8

4,744.72 €

1 21 Days Tr 530x6500,0053021649086,900BGL HM 30/530 + BGL MS 30/530-600N/AHMV 106EM8

5,467.22 €

1 21 Days Tr 560x6530,0056022758093,300BGL HM 30/560 + BGL MS 30/560N/AHMV 112EM8

7,220.32 €

1 21 Days Tr 600x6560,00600239730127,000BGL HM 30/600 + BGL MS 30/530-600N/AHMV 120EG1/8

Loading...

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support