Current flow monitoring module

Current flow monitoring module

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Relay type (category): Monitoring relay
・Functions (relays): Current flow
・Min. operating voltage(Vdc): 12
・Max. operating voltage(Vdc): 28

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
286-661
286-662
286-664
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. operating voltage
(Vdc)
Max. operating voltage
(Vdc)
Operating voltage
(Vdc)
Reading range (max.)
(A/AC)
Reading range (min.)
(A/AC)
Switching capacity (max.)
(W)
Switching current (max.)
(mA)
Switching voltage (max.)
(Vdc)
Weight
(g)
Contact type

191.29 €

1 Available 6 Days --2460.081.2502446.6-

78.43 €

1 Available 6 Days 1228-3.50.41050012022.71 maker

191.29 €

1 Available 6 Days ---101---56.71 change-over

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +40 Functions (relays) Current flow
Relay type (category) Monitoring relay

Tech Support