Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411479
Product size (length)(m) | 73 | Content(mm) | 10 | Product size (width)(pc(s)) | 43.80 |
---|---|---|---|---|---|
Colour | Black |
This page is Profile seal HC-B10-SP-CBK, part number 1411479.
You can find the detail information about specifications and dimensions on part number 1411479.