Configure
  • b1(mm)
  • b2(mm)
  • d(mm)
  • h1(mm)
  • h2(mm)
  • h3(mm)
  • y(mm)
  • Suitable for
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Adjustable Rotating Elements

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Related

b1

(mm)

b2

(mm)

d

(mm)

h1

(mm)

h2

(mm)

h3

(mm)

y

(mm)

Suitable for

System

Weight

(g)

Minimum order quantity
10
17
40
40
12.5
6.5
6
M6
V40
270
1 pieces
14
24
70
70
20
10
12
M12
V70
1350
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
763.97 €
( 909.12 € )
4 working days
859.88 €
( 1,023.26 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, case-hardened, ground
・d(mm): 40, 70
・System: V40, V70

T-Slot Systems Mounting Elements, Adjustable Rotating Elements EH 1048.600-EH 1148.600