Nuts for T-slot

Nuts for T-slot
  • Promotional pricing ends 30/11/2024
[Specifications]
・Product type: Nuts for T-slot
・Materials: Heat-treated steel, tempered, quality 10, black
・REACH compliant: Yes
・d(M): M6, M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1030.000
1030.100
1030.200
1030.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d(M) l
(mm)
Weight
(g)

11.19 €

8.17 €

1 Same day

Stock

M61511

11.19 €

8.17 €

1 Same day

Stock

M8159

13.77 €

1 3 Days M63024

13.77 €

1 3 Days M83023

Loading...

  1. 1

Basic information

Material Steel Conflict Minerals free yes REACH compliant yes
System V40

Tech Support