Base Plates, semi-finished (Part Numbers - CAD Download)

Base Plates, semi-finished
[Specifications]
・Material: Grey cast iron GG
・b1(mm): 400, 500, 630
・h(mm): 40.3, 50.3

Base Plates, semi-finished EH 1912.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1912.210
1912.310
1912.410
1912.510
1912.610
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
h
(mm)
l1
(mm)
Weight
(g)

911.68 €

1 3 Days 40040.340045

1,037.37 €

1 3 Days 40040.350057

1,178.32 €

1 3 Days 50040.350071

1,389.82 €

1 3 Days 50050.3630112

1,611.72 €

1 3 Days 63050.3630141

Loading...

  1. 1

Basic information

Material Grey cast iron GG Conflict Minerals free yes REACH compliant yes

Tech Support