Configure
  • a(mm)
  • h(mm)
  • h1(mm)
  • l1(mm)
  • l2(mm)
  • l3(mm)
  • s(mm)
  • y(mm)
  • Suitable for
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Clamping Angles, welded, semi-finished

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

a

(mm)

h

(mm)

h1

(mm)

l1

(mm)

l2

(mm)

l3

(mm)

s

(mm)

y

(mm)

Suitable for

Weight

(g)

Minimum order quantity
150
475
425
400
400
150
121
12
M12
148
1 pieces
200
600
545
500
500
200
151
12
M12
274
1 pieces
200
725
660
630
630
200
181
16
M16
395
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3,029.83 €
( 3,605.50 € )
4 working days
3,892.10 €
( 4,631.60 € )
4 working days
4,720.77 €
( 5,617.72 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, welded
・h(mm): 475, 600, 725
・Suitable for: M12, M16

Clamping Angles, welded, semi-finished EH 1910.