Configure
  • b(mm)
  • d1(mm)
  • d2(mm)
  • d3(mm)
  • h1(mm)
  • h2(mm)
  • l1(mm)
  • l2(mm)
  • l3(mm)
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Intermediate Plates / Steel, case-hardened, ground / V40, V70

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

b

(mm)

d1

(mm)

d2

(mm)

d3

(mm)

h1

(mm)

h2

(mm)

l1

(mm)

l2

(mm)

l3

(mm)

System

Weight

(g)

Minimum order quantity
10
40
10
M4
15
2.6
26
-
16
V40
135
1 pieces
14
56
15
M6
13
3.5
34
37
-
V70
160
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
142.69 €
( 169.80 € )
4 working days
140.94 €
( 167.72 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, case-hardened, ground
・d1(mm): 40, 56
・System: V40, V70

T-Slot Systems Mounting Elements, Intermediate Plates EH 1047.700-EH 1147.700