- | - | - | - | - | - | - | - | - | - | - | With unit selection function | None | Straight lead wire | - | - | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | None | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | None | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit switching function (default: psi) | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit switching function (default: psi) | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Voltage input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Current Input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | SI unit fixed | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Current Input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit conversion function | - | - | None | 2 output type (NPN or PNP switchable) | Current Input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit switching function (default: psi) | - | - | Straight lead wire | 2 output type (NPN or PNP switchable) | Current Input | 1 pieces |
Pressure Monitor | [Integrated Type] Integrated Type | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Digital | Available | CE | IP65 | With unit switching function (default: psi) | - | - | Right angle lead wire | 2 output type (NPN or PNP switchable) | Current Input | 1 pieces |