16 | 30 | 0.07 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Male rod end | Standard type | 2 surfaces | 1 pieces |
20 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
20 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 15 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 30 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
32 | 10 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | With rubber bumper | Standard type | 4 surfaces | 1 pieces |
32 | 10 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 40 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 100 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | With rubber cushion / rod tip male screw | Standard type | 4 surfaces | 1 pieces |
32 | 15 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Male rod end | Standard type | 4 surfaces | 1 pieces |
32 | 20 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | With rubber bumper | Standard type | 4 surfaces | 1 pieces |
32 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 50 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Male rod end | Standard type | 4 surfaces | 1 pieces |
40 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
40 | 15 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
40 | 50 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
50 | 75 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | With rubber bumper | Standard type | 4 surfaces | 1 pieces |
50 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
50 | 75 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
50 | 100 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
63 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
80 | 50 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
100 | 50 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | G | With rubber bumper | Standard type | 4 surfaces | 1 pieces |
12 | 5 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
12 | 10 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
12 | 10 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
12 | 20 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
16 | 5 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
16 | 10 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
16 | 25 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
16 | 30 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Male rod end | Standard type | 2 surfaces | 1 pieces |
20 | 5 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | With rubber bumper | Standard type | 2 surfaces | 1 pieces |
20 | 10 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
20 | 15 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
20 | 20 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | With rubber cushion / rod tip male screw | Standard type | None | 1 pieces |
20 | 20 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | With rubber cushion / rod tip male screw | Standard type | 2 surfaces | 1 pieces |
20 | 40 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
20 | 40 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
20 | 50 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 5 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
25 | 10 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
25 | 10 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 15 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 20 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 25 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
25 | 40 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | 1 pieces |
25 | 40 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
25 | 50 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | 1 pieces |
32 | 10 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 25 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 50 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | Rc | Male rod end | Standard type | 4 surfaces | 1 pieces |
32 | 75 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 10 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 15 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 20 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 25 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | With rubber bumper | Standard type | 4 surfaces | 1 pieces |
32 | 25 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 35 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Standard (rod-end female thread) | Standard type | 4 surfaces | 1 pieces |
32 | 50 | 0.05 to 1.0 | Built-in magnet | Through-hole (standard) | G | Male rod end | Standard type | 4 surfaces | 1 pieces |