Spring plungers, without thread, with collar (GN 614.6)

Spring plungers, without thread, with collar (GN 614.6)
  • Volume Discount
GN 614.6 spring plungers are primarily used in toolmaking as spring-loaded stops as well as for pressure and hold-off functions.

Tolerance d1 H7 is recommended for the mounting hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
614.6-6-K
614.6-8-K
614.6-10-K
614.6-12-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 d2 d3 l1 l2 l3 w x14 Spring load, initial
(N)
Weight
(kg)

7.56 €

1 Available 5 Days 62.782063.23.522, 2210, 100.004

7.80 €

1 Available 6 Days 83.9102483.24.588, 8830, 300.008

8.30 €

1 Available 5 Days 105.913301045.5110, 11042, 420.016

8.60 €

1 Available 5 Days 127.916361256.5130, 13050, 500.027

Loading...

  1. 1

Basic information

Form K, Steel, standard spring load

Tech Support