Holding rods for clamp holder / round / stainless steel / Z-shape / GN 480.5 (Part Numbers)

Holding rods for clamp holder / round / stainless steel / Z-shape / GN 480.5
  • Volume Discount
The dimensions of GN 480.5 Stainless Steel-Retaining rods are tailored for use with clamp mountings.

The cranked Stainless Steel-Retaining rods make it possible to create compact and space-saving clamp mounting structures efficiently and cost-effectively with few components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
480.5-D8-30-60-NI
480.5-D8-50-100-NI
480.5-D8-80-160-NI
480.5-D10-50-100-NI
480.5-D10-70-140-NI
480.5-D10-100-200-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d Length l1 Length l2 Weight
(kg)

7.68 €

1 Available 7 Days D 830600.042

8.46 €

1 Available 7 Days D 8501000.074

10.38 €

1 Available 7 Days D 8801600.125

9.58 €

1 Available 7 Days D 10501000.113

11.38 €

1 Available 7 Days D 10701400.163

14.96 €

1 Available 7 Days D 101002000.237

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support