Configure

Mechanical Joint Type Rodless Cylinder, Basic Type 55-MY1B Series

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items

Stroke

(mm)

Max. Load Mass (Range Selectable)

(kg)

Max. Load Mass

(kg)

Table Size Length L

(mm)

Cylinder Inner Diameter

(Ø)

Table Size Width W

(mm)

Table Size Height H

(mm)

Operating Pressure

(MPa)

Piping Format

Port Screw Type

Minimum order quantity
350
5~9.2
5
50
10
24
27
0.2 to 0.8
Centralized piping type
M screw
1 pieces
1,500
20~39.9
29
110
25
42
54
0.1 to 0.8
Standard type
Rc
1 pieces
400
20~39.9
29
110
25
42
54
0.1 to 0.8
Centralized piping type
Rc
1 pieces
1,000
20~39.9
29
110
25
42
54
0.1 to 0.8
Standard type
G
1 pieces
400
40~57
40
140
32
52
68
0.1 to 0.8
Standard type
Rc
1 pieces
850
40~57
40
140
32
52
68
0.1 to 0.8
Standard type
Rc
1 pieces
3200
40~57
40
140
32
52
68
0.1 to 0.8
Centralized piping type
Rc
1 pieces
1600
40~57
40
140
32
52
68
0.1 to 0.8
Centralized piping type
G
1 pieces
600
40~57
40
140
32
52
68
0.1 to 0.8
Centralized piping type
G
1 pieces
800
40~57
40
140
32
52
68
0.1 to 0.8
Centralized piping type
G
1 pieces
1,000
40~57
53
170
40
64
84
0.1 to 0.8
Standard type
Rc
1 pieces
3,000
60~80
70
200
50
80
94
0.1 to 0.8
Standard type
Rc
1 pieces
1,800
60~80
70
200
50
80
94
0.1 to 0.8
Standard type
G
1 pieces
400
80.1~100.1
83
230
63
96
116
0.1 to 0.8
Standard type
Rc
1 pieces
800
80.1~100.1
83
230
63
96
116
0.1 to 0.8
Centralized piping type
Rc
1 pieces
1,000
120~150.1
120
340
80
112
150
0.1 to 0.8
Standard type
G
1 pieces
1,200
120~150.1
150
400
100
140
190
0.1 to 0.8
Centralized piping type
G
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote
-
( - )
Quote

More Information

Basic information

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.