All-side roller with plain bearing

All-side roller with plain bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: All-side roller
・Wheel Ø: 50, 60, 80
・Material: Plastic
・Color: white-black

[Features]
・All-sided roll Ø/EL 50/19 white-black
・Conveyor rollers are mainly used in roller conveyors, roller rails and conveyor racks.
・Our standard product range includes conveyor rollers with an ø from 28 to 120 mm made of various materials with.
・Load capacities up to max. 200 kg per conveyor roller.

[Applications]
・Conveyors
・Mechanical engineering
・Mounting stations
・Material supply and discharge
・u.v.m.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASR10
ASR50
ASR60
ASR80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

4.16 €

1 4 Days 50.026

8.23 €

1 4 Days 100.052

10.04 €

1 4 Days 200.102

15.24 €

1 4 Days 400.222

Loading...

  1. 1

Basic information

Min. temperature resistance(° C) -15 Max. temperature resistance(° C) 80

Tech Support