Mouse over image to enlarge
Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
87.06 € ( 103.60 € ) | 4 working days |
86.49 € ( 102.92 € ) | 5 working days |
87.44 € ( 104.05 € ) | 5 working days |
101.53 € ( 120.82 € ) | 5 working days |
106.38 € ( 126.59 € ) | 5 working days |
176.70 € ( 210.27 € ) | 5 working days |
236.48 € ( 281.41 € ) | 5 working days |
19.66 € ( 23.40 € ) | 5 working days |
20.88 € ( 24.85 € ) | 66 working days |
37.83 € ( 45.02 € ) | 4 working days |
34.73 € ( 41.33 € ) | 5 working days |
45.90 € ( 54.62 € ) | 5 working days |
86.06 € ( 102.41 € ) | 5 working days |
[Specifications]
・Rolls and case type: Steering housing
・Rim material: Polyamide
・Tread material: Polyamide
・Tread color: White
・Wheel diameter(mm): 80, 300
・Wheel width(mm): 35, 60
・Load capacity dynamic(kg): 200, 2000
[Features]
series HB:
・castor heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
series IHB:
・This wheel series is shatterproof under high loads and is characterized by its long service life.
・Polyamide can absorb and release moisture and has a high chemical resistance.