Heavy duty swivel Castors with elastic solid rubber wheel

Heavy duty swivel Castors with elastic solid rubber wheel
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing material RR: Steel galvanized
・Rim material: Steel
・Tread color: Black
・Mounting type: Mounting plate
・Wheel diameter(mm): 160, 200, 250
・Wheel width(mm): 50, 80
・Load capacity dynamic(kg): 350, 450, 750

Our robust and shock-resistant elastic solid rubber wheel series is vibration-damping and promises low-noise running
The high elasticity with low rolling resistance ensures great riding comfort

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-EGS-160-K-3
L-HB-EGS-200-K-3
L-HB-EGS-250-K-3-B80-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Swivel Radius
(mm)
Weight
(kg)

111.10 €

1 5 Days 135110160503502055510580135-

117.55 €

1 5 Days 135110200504502456010580160-

273.47 €

1 5 Days 175140250807503057014010520010.62

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HB (LP/BP) Housing material RR Steel galvanized Rim material Steel
Housing design welded Tread color Black Min. temperature resistance(° C) -30
Max. temperature resistance(° C) 80

Tech Support