Configure

PU swivel castors, double stop

PU swivel castors, double stop

Mouse over image to enlarge

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Housing Series Type

Bolt Hole Length

(mm)

Bolt hole width

(mm)

Material Description Housing

Surface coating

Screw hole

(mm)

panel thickness

(mm)

Clevis bearing type

Clevis connection

Swivel Radius

(mm)

Housing design

Clevis bearing seal

Tread color

Bearing shell type

fork strength

(mm)

Stop screw adjustable

Stop Type

Axle bore housing

(mm)

Light width

(mm)

Weight

(kg)

Minimum order quantity
77
67
100
30
60
138
39
Ball-bearing
-
59
49.5
-
-
8.5
-
-
-
127
-
-
Grey
-
-
-
DS-N (double stop in the wake)
-
-
0.79
1 pieces
77
67
125
30
75
161
42
Ball-bearing
-
59
49.5
-
-
8.5
-
-
-
126
-
-
Grey
-
-
-
DS-N (double stop in the wake)
-
-
0.858
1 pieces
135
110
200
50
100
235
54
Ball-bearing
IL (LCW/BCW)
105
80
Sheet steel housing, galvanized
galvanized
10.9
3
Clevis with double ball bearing
riveted
202
drawn
Gasket ring blue
Grey
not hardened
3
Yes
DS-N (double stop in the wake)
12
63
2.39
1 pieces
175
175
260
85
200
295
70
Roller bearing
-
140
140
Sheet steel housing, galvanized
galvanized
15
-
-
-
200
-
-
Grey
-
-
-
DS-V (double stop in the lead)
-
-
6.64
1 pieces
175
175
246
85
125
288
70
Roller bearing
-
140
140
Sheet steel housing, galvanized
galvanized
15
-
-
-
192.5
-
-
Black
-
-
-
DS-V (double stop in the lead)
-
-
4.8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
35.73 €
( 42.52 € )
5 working days
36.25 €
( 43.14 € )
5 working days
35.27 €
( 41.97 € )
5 working days
132.10 €
( 157.20 € )
5 working days
81.22 €
( 96.65 € )
4 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Plastic
・Tread material: Foamed polyurethane
・Tread color: Black, Grey
・Wheel diameter(mm): 100-260
・Wheel width(mm): 30, 50, 85
・overall height(mm): 138-295
・Load capacity dynamic(kg): 60-200

[Features]
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)