Polyurethane leadership

Polyurethane leadership

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Tread type : crowned, cylindrical
・Tread material: Polyurethane
・Tread color: Brown

[Features]
・Roller is characterized by good damping properties and quiet running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FPVO-022-10-05-K05
FPVO-025-10-06-K06
FPVO-030-11-07-K08
FPVO-030-11-07-K09
FPVO-032-16-07-K08
FPVO-035-11-07-K08
FPVO-035-15-08-K10
FPVO-038-11-07-K08
FPVO-040-14-08-K12
FPVO-040-14-09-K10
FPVO-040-20-09-K10
FPVO-042-14-09-K15
FPVO-045-15-08-K12
FPVO-050-12-09-K15
FPVO-050-15-07-K08
FPVO-050-15-9-K10-ZZ-BRAUN
FPVO-050-15-10-K12
FPVO-050-18-09-K10
FPVO-050-18-10-K12
FPVO-050-18-10-K17
FPVO-050-18-10-K17-2RS
FPVO-050-25-10-K12
FPVO-050-25-11-K15
FPVO-055-20-10-K12
FPVO-057-20-12-K17
FPVO-060-15-09-K10
FPVO-060-20-12-K17
FPVO-060-20-12-K20
FPVO-060-25-11-K15
FPVO-060-25-12-K20
FPVO-064-18-12-K17
FPVO-065-15-10-K12
FPVO-070-17-12-K17
FPVO-070-25-14-K20
FPVO-080-25-15-K25-ZZ-BRAUN
FPVO-090-20-14-K17
FPVO-100-25-15-K25
FPVO-120-25-15-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
electrically conductive Tread type Weight
(kg)

5.68 €

1 4 Days 221018-cylindrical0.004

5.94 €

1 4 Days 251020nonecylindrical0.008

6.12 €

1 4 Days 301122nonecylindrical0.016

6.27 €

1 4 Days 301122nonecylindrical0.018

6.74 €

1 4 Days 321644nonecylindrical0.02

3.82 €

1 4 Days 351140nonecylindrical0.018

7.49 €

1 4 Days 351560nonecylindrical0.026

7.81 €

1 20 Days 381140nonecrowned0.021

9.56 €

1 4 Days 401470nonecylindrical0.041

8.03 €

1 4 Days 401470nonecylindrical0.04

10.06 €

1 4 Days 402090nonecylindrical0.046

11.05 €

1 20 Days 421470nonecylindrical0.038

6.49 €

1 4 Days 451580nonecylindrical0.036

9.64 €

1 4 Days 501270-cylindrical0.044

10.23 €

1 4 Days 501580nonecylindrical0.038

10.40 €

1 4 Days 5015100-cylindrical0.053

10.53 €

1 4 Days 501580nonecylindrical0.054

10.71 €

1 4 Days 5018100nonecylindrical0.06

12.82 €

1 4 Days 5018100nonecylindrical0.058

13.61 €

1 4 Days 5018110nonecylindrical0.058

14.08 €

1 4 Days 5018110nonecylindrical0.056

12.62 €

1 4 Days 5025115nonecylindrical0.07

12.42 €

1 4 Days 5025115nonecylindrical0.076

12.77 €

1 20 Days 5520115nonecylindrical0.074

15.15 €

1 20 Days 5720135nonecylindrical0.096

12.41 €

1 4 Days 6015110nonecrowned0.066

13.18 €

1 4 Days 6020150nonecylindrical0.098

12.89 €

1 4 Days 6020150nonecylindrical0.104

13.60 €

1 4 Days 6025150nonecylindrical0.098

14.26 €

1 4 Days 6025150nonecylindrical0.114

11.69 €

1 20 Days 6418150nonecylindrical0.104

13.64 €

1 4 Days 6515130nonecrowned0.076

17.53 €

1 20 Days 701780none-0.14

13.37 €

1 4 Days 7025200nonecrowned0.166

14.19 €

1 5 Days 8025200nonecylindrical0.214

17.18 €

1 4 Days 9020195-crowned0.222

25.56 €

1 20 Days 10025260-cylindrical0.288

33.74 €

1 4 Days 12025270nonecylindrical1.31

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Tread material Polyurethane Tread color Brown
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support