Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Number of wheels [piece]
  • Swivel Radius(mm)
  • electrically conductive
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days

Swivel Castors with back hole and polyamide wheel

Swivel Castors with back hole and polyamide wheel

Mouse over image to enlarge

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Number of wheels [piece]

Swivel Radius

(mm)

electrically conductive

Weight

(kg)

Minimum order quantity
80
33
150
100
36
Bearing
-
76.5
none
0.494
1 pieces
80
33
150
100
36
-
-
76.5
none
0.51
1 pieces
100
35
200
125
36
Bearing
-
86
none
0.555
1 pieces
100
35
200
125
36
-
-
86
none
0.573
1 pieces
125
36
200
155
37
Bearing
-
99
none
0.878
1 pieces
125
36
200
155
37
-
-
99
none
0.96
1 pieces
150
40
300
185
52
Bearing
-
127
none
1.336
1 pieces
150
40
300
185
52
-
-
127
none
1.318
1 pieces
200
48
350
235
54
Bearing
-
154
none
2.1
1 pieces
200
48
350
235
54
-
-
154
none
2.2
1 pieces
80
30
150
103
36
Roller bearing
-
76.5
electrically conductive
0.55
1 pieces
100
35
150
125
36
Roller bearing
-
86
electrically conductive
0.65
1 pieces
125
40
200
155
37
Roller bearing
-
99
electrically conductive
0.9
1 pieces
150
45
300
185
52
Ball-bearing
1
-
electrically conductive
1.95
1 pieces
200
50
350
235
54
Ball-bearing
-
-
-
2.12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.12 €
( 8.47 € )
5 working days
7.33 €
( 8.72 € )
5 working days
8.67 €
( 10.32 € )
4 working days
8.93 €
( 10.63 € )
5 working days
11.24 €
( 13.38 € )
5 working days
12.41 €
( 14.77 € )
5 working days
19.01 €
( 22.62 € )
5 working days
19.00 €
( 22.61 € )
5 working days
21.72 €
( 25.85 € )
5 working days
27.01 €
( 32.14 € )
4 working days
15.50 €
( 18.45 € )
5 working days
20.07 €
( 23.88 € )
5 working days
25.99 €
( 30.93 € )
5 working days
61.98 €
( 73.76 € )
5 working days
89.79 €
( 106.85 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Standard housing IL
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 150-350

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)