Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Wheel bearing
  • Swivel Radius(mm)
  • Est. shipping days
    • All
    • Within 5 working days

Swivel Castors with back hole and double stop with polyamide wheel

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Swivel Radius

(mm)

Weight

(kg)

Minimum order quantity
80
33
150
100
36
Bearing
130
0.62
1 pieces
80
33
150
100
36
-
130
0.636
1 pieces
100
35
200
125
36
Bearing
130
0.69
1 pieces
100
35
200
125
36
-
130
0.708
1 pieces
125
36
200
155
37
Bearing
130
0.924
1 pieces
125
36
200
155
37
-
130
0.944
1 pieces
150
40
300
185
52
Bearing
203
1.976
1 pieces
150
40
300
185
52
-
203
1.838
1 pieces
200
48
350
235
54
Bearing
203
2.628
1 pieces
200
48
350
235
54
-
203
2.67
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.93 €
( 10.63 € )
5 working days
11.58 €
( 13.78 € )
5 working days
11.14 €
( 13.26 € )
5 working days
12.70 €
( 15.11 € )
5 working days
14.53 €
( 17.29 € )
5 working days
15.68 €
( 18.66 € )
5 working days
26.42 €
( 31.44 € )
5 working days
26.17 €
( 31.14 € )
5 working days
35.05 €
( 41.71 € )
5 working days
33.97 €
( 40.42 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Standard housing IL
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel diameter(mm): 80-200
・Wheel width(mm): 33-48
・Load capacity dynamic(kg): 150-350

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)