135 | 110 | 100 | 50 | 450 | 150 | 45 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 95 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 5.4 | 1 pieces |
135 | 110 | 125 | 50 | 550 | 170 | 50 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 112.5 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 5.7 | 1 pieces |
135 | 110 | 150 | 50 | 700 | 200 | 55 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 130 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 7.1 | 1 pieces |
135 | 110 | 200 | 50 | 1000 | 245 | 60 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 160 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 8.9 | 1 pieces |
175 | 140 | 200 | 80 | 1500 | 255 | 70 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | Heavy steel welded construction, galvanized | - | 15 | 12 | 1 | Clevis with axial deep groove ball bearing and tapered roller bearing | bolted | Molding | Polyurethane | - | none | welded | Gasket ring black | Orange | cylindrical | hardened | 8 | - | - | - | - | Heavy load series HB | -20 | 80 | 15.13 | 1 pieces |
135 | 110 | 250 | 50 | 1200 | 295 | 70 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 195 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 10.7 | 1 pieces |
175 | 140 | 250 | 60 | 1400 | 305 | 75 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | 200 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 14.25 | 1 pieces |
175 | 140 | 250 | 80 | 1800 | 305 | 75 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | 200 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 16.2 | 1 pieces |
175 | 140 | 300 | 80 | 2100 | 355 | 75 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | 225 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 22.7 | 1 pieces |
100 | 85 | 82 | 36 | - | - | - | - | - | 80 | - | 60 | - | - | 9 | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
100 | 85 | 100 | 40 | - | - | - | - | - | 80 | - | 60 | - | - | 9 | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
135 | 110 | 125 | 40 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
135 | 110 | 160 | 50 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
135 | 110 | 200 | 50 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
135 | 110 | 250 | 60 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
135 | 110 | 100 | 35 | 180 | 128 | 46 | Ball-bearing | IS (LI/BI) | 105 | Steel galvanized | 80 | Sheet steel housing, galvanized | galvanized | 11 | - | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 96 | none | drawn | - | Blue | cylindrical | - | - | - | - | - | - | Standard housing IL | -20 | 80 | 0.85 | 1 pieces |
135 | 110 | 125 | 40 | 225 | 155 | 48 | Ball-bearing | - | 105 | Steel galvanized | 80 | Sheet steel housing, galvanized | galvanized | 11 | - | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 110.5 | none | drawn | - | Blue | cylindrical | - | - | - | - | - | - | Standard housing IL | -20 | 80 | 1.2 | 1 pieces |
135 | 110 | 250 | 60 | 400 | 290 | 66 | Ball-bearing | - | 105 | Steel galvanized | 80 | Sheet steel housing, galvanized | galvanized | 11 | - | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 191 | none | drawn | - | Blue | cylindrical | - | - | - | - | - | - | Standard housing IL | -20 | 80 | 4.05 | 1 pieces |
105 | 80 | 80 | 30 | 100 | 100 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 76.5 | none | drawn | Gasket ring blue | Blue | crowned | - | 2 | 60 | - | 43 | - | Standard housing IL | -20 | 80 | 0.606 | 1 pieces |
105 | 80 | 100 | 30 | 150 | 125 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 86.5 | none | drawn | Gasket ring blue | Blue | crowned | - | 2.5 | 75 | 8 | 43 | Notching for directional lock 2 x 180 ° | Standard housing IL | -20 | 80 | 0.688 | 1 pieces |
105 | 80 | 125 | 35 | 200 | 155 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 99 | none | drawn | - | Blue | crowned | - | 3 | 92.5 | - | 53 | - | Standard housing IL | -20 | 80 | 0.837 | 1 pieces |
135 | 110 | 160 | 40 | 250 | 190 | 52 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 132 | none | drawn | - | Blue | crowned | - | 3 | 110 | - | 63 | - | Standard housing IL | -20 | 80 | 1.768 | 1 pieces |
135 | 110 | 200 | 50 | 300 | 235 | 54 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 157 | none | drawn | - | Blue | crowned | - | 3 | 135 | - | 63 | - | Standard housing IL | -20 | 80 | 2.335 | 1 pieces |
105 | 80 | 80 | 35 | 150 | 100 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 76.5 | none | drawn | - | Blue | cylindrical | - | 2 | 60 | 8.1 | 43 | - | Standard housing IL | -20 | 80 | 0.65 | 1 pieces |
105 | 80 | 100 | 35 | 180 | 125 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 86.5 | none | drawn | - | Blue | cylindrical | - | 2.5 | 75 | 8.1 | 43 | - | Standard housing IL | -20 | 80 | 0.75 | 1 pieces |
105 | 80 | 125 | 40 | 225 | 155 | 37 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 99 | none | drawn | - | Blue | cylindrical | - | 3 | 92.5 | 8.1 | 53 | - | Standard housing IL | -20 | 80 | 1.05 | 1 pieces |
135 | 110 | 150 | 45 | 300 | 185 | 52 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 127 | none | drawn | - | Blue | cylindrical | - | 3 | - | 12.1 | 63 | - | Standard housing IL | -20 | 80 | 2.03 | 1 pieces |
135 | 110 | 160 | 45 | 300 | 190 | 52 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 132 | none | drawn | - | Blue | cylindrical | - | 3 | 110 | 12.1 | 63 | - | Standard housing IL | -20 | 80 | 2.2 | 1 pieces |
135 | 110 | 200 | 50 | 400 | 235 | 54 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 157 | none | drawn | - | Blue | cylindrical | - | 3 | 135 | 12.1 | 63 | - | Standard housing IL | -20 | 80 | 2.6 | 1 pieces |
105 | 80 | 80 | 35 | 130 | 108 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 80 | - | drawn | Gasket ring red | Blue-Purple | - | - | 3.5 | - | 8 | 43 | - | - | - | - | 1.1 | 1 pieces |
105 | 80 | 100 | 35 | 180 | 128 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 90 | - | drawn | Gasket ring red | Blue-Purple | - | - | 3.5 | - | 8 | 43 | - | - | - | - | 1.2 | 1 pieces |
105 | 80 | 125 | 40 | 200 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 102.5 | - | drawn | Gasket ring red | Blue-Purple | - | - | 3.5 | - | 10 | 53 | - | - | - | - | 1.5 | 1 pieces |
135 | 110 | 160 | 45 | 300 | 200 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 136 | - | drawn | Gasket ring red | Blue-Purple | - | - | 4 | - | 12 | 63 | - | - | - | - | 2.6 | 1 pieces |
135 | 110 | 200 | 50 | 450 | 245 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 156 | - | drawn | Gasket ring red | Blue-Purple | - | - | 4 | - | 12 | 63 | - | - | - | - | 3.2 | 1 pieces |
135 | 110 | 250 | 60 | 500 | 297 | 67 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Elastic polyurethane | 192 | - | drawn | Gasket ring red | Blue-Purple | - | - | 5 | - | 12 | 77 | - | - | - | - | 4.979 | 1 pieces |
105 | 80 | 80 | 36 | 180 | 108 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Aluminum | Polyurethane | 80 | none | - | - | Brown | - | - | 3.5 | 68 | 8 | 42 | - | Medium weight housing IM | -20 | 80 | 1.2 | 1 pieces |
105 | 80 | 100 | 40 | 280 | 128 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Aluminum | Polyurethane | 90 | none | - | - | Brown | - | - | 3.5 | 79 | 8 | 42 | - | Medium weight housing IM | -20 | 80 | 1.35 | 1 pieces |
105 | 80 | 125 | 40 | 350 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Aluminum | Polyurethane | 102.5 | none | - | - | Brown | - | - | 3.5 | 93 | 10 | 53 | - | Medium weight housing IM | -20 | 80 | 1.7 | 1 pieces |
135 | 110 | 160 | 50 | 500 | 200 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | 6 | 1 | - | - | Aluminum | Polyurethane | 136 | none | - | - | Brown | - | - | 4 | 121 | 12 | 63 | - | Medium weight housing IM | -20 | 80 | 2.9 | 1 pieces |
135 | 110 | 200 | 50 | 500 | 245 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | 6 | 1 | - | - | Aluminum | Polyurethane | 156 | none | - | - | Brown | - | - | 4 | 145 | 12 | 63 | - | Medium weight housing IM | -20 | 80 | 3.2 | 1 pieces |
135 | 110 | 250 | 60 | 700 | 297 | 67 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | - | 1 | - | - | Aluminum | Polyurethane | 192 | none | - | - | Brown | - | - | - | - | 12 | - | - | Medium weight housing IM | -20 | 80 | 5.4 | 1 pieces |
105 | 80 | 80 | 35 | 150 | 108 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Polyamide | Polyurethane | 80 | none | - | - | Blue | - | - | 3.5 | 68 | 8 | 42 | - | Medium weight housing IM | -20 | 80 | 0.946 | 1 pieces |
105 | 80 | 80 | 35 | 150 | 108 | 40 | - | IM (LU/BU) | 80 | - | 60 | - | - | 8.5 | - | - | - | - | Polyamide | Polyurethane | 80 | electrically conductive | - | - | - | - | - | - | - | - | - | - | Medium weight housing IM | - | - | 1.05 | 1 pieces |
105 | 80 | 100 | 35 | 200 | 128 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Polyamide | Polyurethane | 90 | none | - | - | Blue | - | - | 3.5 | 79 | 8 | 42 | - | Medium weight housing IM | -20 | 80 | 1.1 | 1 pieces |
105 | 80 | 100 | 35 | 200 | 128 | 40 | - | IM (LU/BU) | 80 | - | 60 | - | - | 8.5 | - | - | - | - | Polyamide | Polyurethane | 90 | electrically conductive | - | - | - | - | - | - | - | - | - | - | Medium weight housing IM | - | - | 1.15 | 1 pieces |
105 | 80 | 125 | 40 | 250 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | - | galvanized | 8.5 | 4 | 1 | - | - | Polyamide | Polyurethane | 102.5 | none | - | - | Blue | - | - | 3.5 | 93 | 10 | 53 | - | Medium weight housing IM | -20 | 80 | 1.35 | 1 pieces |
105 | 80 | 125 | 40 | 250 | 155 | 40 | - | IM (LU/BU) | 80 | - | 60 | - | - | 8.5 | - | - | - | - | Polyamide | Polyurethane | 102.5 | electrically conductive | - | - | - | - | - | - | - | - | - | - | Medium weight housing IM | - | - | 1.38 | 1 pieces |
135 | 110 | 160 | 45 | 380 | 200 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | 6 | 1 | - | - | Polyamide | Polyurethane | 136 | none | - | - | Blue | - | - | 4 | 121 | 12 | 63 | - | Medium weight housing IM | -20 | 80 | 2.7 | 1 pieces |
135 | 110 | 160 | 50 | 380 | 200 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 136 | electrically conductive | - | - | - | - | - | - | - | - | - | - | Medium weight housing IM | - | - | 2.75 | 1 pieces |
135 | 110 | 200 | 50 | 500 | 245 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | 6 | 1 | - | - | Polyamide | Polyurethane | 156 | none | - | - | Blue | - | - | 4 | 145 | 12 | 63 | - | Medium weight housing IM | -20 | 80 | 3.17 | 1 pieces |
135 | 110 | 200 | 47 | 500 | 245 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 156 | electrically conductive | - | - | - | - | - | - | - | - | - | - | Medium weight housing IM | - | - | 3.2 | 1 pieces |
135 | 110 | 250 | 60 | 700 | 297 | 67 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | - | galvanized | 10.5 | - | 1 | - | - | Polyamide | Polyurethane | 192 | none | - | - | Blue | - | - | - | - | 12 | - | - | Medium weight housing IM | -20 | 80 | 5.7 | 1 pieces |
175 | 175 | 250 | 60 | 450 | 290 | 70 | Ball-bearing | - | 140 | Steel galvanized | 140 | - | galvanized | 15 | - | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 195 | none | drawn | - | Blue | cylindrical | - | - | - | - | - | - | Standard housing IL | -20 | 80 | 4.95 | 1 pieces |