Swivel Castors with polypropylene wheel

Swivel Castors with polypropylene wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Polypropylene, Polyurethane
・Tread color: White
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-47
・Load capacity dynamic(kg): 150-350

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PPBL-080-K-3
L-IL-PPBL-100-K-3
L-IL-PPBL-125-K-3
L-IL-PPBL-160-K-3
L-IL-PPBL-200-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Tread material Swivel Radius
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

7.38 €

1 4 Days 10580803015010036806092Clevis with double ball bearingrivetedPolypropylene76.52608.1430.6

8.51 €

1 4 Days 105801003018012536806092.5--Polypropylene86.52.5758.1430.65

10.60 €

1 4 Days 105801253521015536806093--Polyurethane99392.58.1530.8

19.27 €

1 4 Days 135110160403001905210580113--Polypropylene132311012.1631.7

23.40 €

1 4 Days 135110200473502355410580113--Polypropylene157313512.1632.2

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IL (LCW/BCW) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Polypropylene
electrically conductive none Tread color White Tread type crowned
Housing classification Standard housing IL

Tech Support