Swivel Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HN-PAHU-065-K-3
L-HN-PAHU-065-K-3-RF
L-IL-PALK-080-R-3-EC
L-IL-PALK-100-R-3-EC
L-IL-PALK-125-R-3-EC
L-IL-PAM-150-K-3-EC
L-IL-PAM-200-K-3-EC
L-IM-PAM-080-K-3
L-IM-PAM-080-K-3-EC
L-IM-PAM-100-K-3
L-IM-PAM-100-K-3-EC
L-IM-PAM-125-K-3
L-IM-PAM-125-K-3-EC
L-IM-PAM-150-K-3
L-IM-PAM-150-K-3-EC
L-IM-PAM-200-K-3
L-IM-PAM-200-K-3-EC
L-IM-PAM-250-K-3
L-IS-PALZ-058-R-3-SCHWARZ
L-IS-PALZ-065-R-3-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread color Tread type Bearing shell type fork strength
(mm)
Stop screw adjustable Overall height housing (to center axis)
(mm)
Stop Type Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

21.26 €

1 4 Days 10010065505009520Ball-bearingHN (501/502)80Painted steel80-Painted black1141Clevis with double ball bearingriveted-nonedrawnGasket ring blackBlackcrownednot hardened3-62-1254---1.07

23.90 €

1 4 Days 10010065505009520Ball-bearingHN (501/502)80Painted steel80-Painted black1141Clevis with double ball bearingriveted100nonedrawnGasket ring blackBlackcrownednot hardened3No62wheel lock1256---1.17

14.36 €

1 5 Days 10580803515010036Roller bearingIL (LCW/BCW)80-60--9----76.5electrically conductive--Black--------Standard housing IL-20900.57

20.55 €

1 5 Days 105801003515012536Roller bearingIL (LCW/BCW)80-60--9----86.5electrically conductive--Black--------Standard housing IL-20900.68

26.33 €

1 5 Days 105801253520015537Roller bearingIL (LCW/BCW)80-60--9----99electrically conductive--Black--------Standard housing IL-20900.92

61.77 €

1 5 Days 1351101504535018552Ball-bearingIL (LCW/BCW)105-80--11----127electrically conductive--Black--------Standard housing IL-20901.99

89.54 €

1 5 Days 1351102005035023553Ball-bearingIL (LCW/BCW)105-80--11-1--157electrically conductive--Black--------Standard housing IL-20902.52

16.21 €

1 5 Days 10580803520010840Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51Clevis with double ball bearingriveted80nonedrawnGasket ring redWhite--3.5---843Medium weight housing IM-25900.92

26.25 €

1 5 Days 10580803520010840Ball-bearingIM (LU/BU)80Steel60-galvanized8.5-1--80electrically conductive--Anthracite--------Medium weight housing IM-25900.95

17.83 €

1 4 Days 105801003530012840Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51Clevis with double ball bearingriveted90nonedrawnGasket ring redWhite--3.5---843Medium weight housing IM-25901.05

31.93 €

1 5 Days 105801003530012840Ball-bearingIM (LU/BU)80-60-galvanized8.5----90electrically conductive--Anthracite--------Medium weight housing IM-25901.1

21.81 €

1 5 Days 105801254035015540Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51Clevis with double ball bearingriveted102.5nonedrawnGasket ring redWhite--3.5---1053Medium weight housing IM-25901.4

48.15 €

1 5 Days 105801254040015540Ball-bearingIM (LU/BU)80-60-galvanized8.5----102.5electrically conductive--Anthracite--------Medium weight housing IM-25901.35

32.18 €

1 5 Days 1351101504550019556Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541Clevis with double ball bearingriveted131nonedrawnGasket ring redWhite--4---1263Medium weight housing IM-25902.6

76.03 €

1 5 Days 1351101504550019556Ball-bearingIM (LU/BU)105-80-galvanized10.5----131electrically conductive--Anthracite--------Medium weight housing IM-25902.7

36.93 €

1 5 Days 1351102005050024556Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541Clevis with double ball bearingriveted156nonedrawnGasket ring redWhite--4---1263Medium weight housing IM-25903.1

94.18 €

1 5 Days 1351102005050024556Ball-bearingIM (LU/BU)105-80-galvanized10.5----156electrically conductive--Anthracite--------Medium weight housing IM-25903.67

74.94 €

1 5 Days 1351102506070029767Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.551Clevis with double ball bearingriveted192nonedrawnGasket ring redWhite--5---1277Medium weight housing IM-25904.93

13.51 €

1 4 Days 80605829757621Roller bearingIS (LI/BI)60Steel galvanized40Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Clevis with double ball bearingriveted----Blackcylindrical-------Standard housing IL--0.252

9.75 €

1 4 Days 957065321008820Roller bearingIS (LI/BI)75Steel galvanized45Lightweight, pressed sheet steel housing, galvanizedgalvanized6.52.51Clevis with double ball bearingriveted---without gasket ringBlackcrownednot hardened----838Standard housing IL--0.396

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Rim material Polyamide
Tread material Polyamide

Tech Support