Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IT-HGK-100-G-3-ROT |
L-IT-HGK-125-G-3-ROT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
41.29 € | 1 | 5 Days | 100 | 80 | 100 | 60 | 128 | 36 | 86 | 0.8 | ||
57.26 € | 1 | 5 Days | 117 | 85 | 125 | 80 | 155 | 41 | 109.5 | 1.25 |
Loading...
Wheel width(mm) | 30 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|---|---|---|---|---|
Wheel bearing | Bearing | Housing Series Type | IT (LO/BO) | Bolt Hole Length(mm) | 80 |
Housing material RR | Steel galvanized | Bolt hole width(mm) | 60 | Surface coating | galvanized |
Screw hole(mm) | 9 | Rim material | Plastic | Tread material | Solid rubber heat resistant |
electrically conductive | none | Tread color | Red | Housing classification | Standard housing IT |
Min. temperature resistance(° C) | -40 | Max. temperature resistance(° C) | 250 |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes