Configure
  • Plate length(mm)
  • Plate width(mm)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Wheel bearing
  • Housing Series Type
  • Bolt Hole Length(mm)
  • Bolt hole width(mm)
  • Screw hole(mm)
  • panel thickness(mm)
  • Rim material
  • Tread material
  • Swivel Radius(mm)
  • electrically conductive
  • Est. shipping days
    • All
    • Within 5 working days

Swivel Castors with double stop and elastic polyurethane wheel / Steering housing / Mounting plate

Swivel Castors with double stop and elastic polyurethane wheel / Steering housing / Mounting plate

Mouse over image to enlarge

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Housing Series Type

Bolt Hole Length

(mm)

Bolt hole width

(mm)

Screw hole

(mm)

panel thickness

(mm)

Rim material

Tread material

Swivel Radius

(mm)

electrically conductive

Weight

(kg)

Minimum order quantity
135
110
100
40
300
150
45
Ball-bearing
HB (LP/BP)
105
80
11
-
Molding
Elastic polyurethane
125
none
5.3
1 pieces
135
110
250
50
800
295
70
Ball-bearing
HB (LP/BP)
105
80
11
-
Molding
Elastic polyurethane
195
none
11.9
1 pieces
175
140
250
80
950
305
70
Ball-bearing
HB (LP/BP)
140
105
15
-
Molding
Elastic polyurethane
-
none
18
1 pieces
175
140
300
75
1250
355
75
Ball-bearing
HB (LP/BP)
140
105
15
-
Molding
Elastic polyurethane
225
none
20.3
1 pieces
100
85
100
30
-
-
-
-
-
80
60
9
4
-
-
-
-
-
1 pieces
135
110
125
40
-
-
-
-
-
105
80
12.5
6
-
-
-
-
-
1 pieces
135
110
160
50
-
-
-
-
-
105
80
12.5
6
-
-
-
-
-
1 pieces
135
110
200
50
-
-
-
-
-
105
80
12.5
6
-
-
-
-
-
1 pieces
135
110
250
50
-
-
-
-
-
105
80
12.5
6
-
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
112.12 €
( 133.42 € )
5 working days
201.73 €
( 240.06 € )
5 working days
305.68 €
( 363.76 € )
5 working days
394.27 €
( 469.18 € )
5 working days
47.24 €
( 56.22 € )
5 working days
52.97 €
( 63.03 € )
5 working days
86.03 €
( 102.38 € )
5 working days
96.00 €
( 114.24 € )
5 working days
118.98 €
( 141.59 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Mounting type: Mounting plate
・Wheel bearing: Ball-bearing
・Rim material: Molding
・Tread material: Elastic polyurethane
・Wheel diameter(mm): 100-300

[Features]
・castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)