Configure

Swivel Castors with double stop and thermoplastic wheel

Swivel Castors with double stop and thermoplastic wheel

Mouse over image to enlarge

Part number:

Still undefined. 25 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Housing Series Type

Bolt Hole Length

(mm)

Housing material RR

Bolt hole width

(mm)

Material Description Housing

Surface coating

Screw hole

(mm)

panel thickness

(mm)

Number of wheels [piece]

Rim material

Swivel Radius

(mm)

electrically conductive

Tread color

fork strength

(mm)

Overall height housing (to center axis)

(mm)

Stop Type

Axle bore housing

(mm)

Light width

(mm)

Housing classification

Min. temperature resistance

(° C)

Max. temperature resistance

(° C)

Weight

(kg)

Minimum order quantity
135
110
100
35
150
128
45
Ball-bearing
-
105
Steel galvanized
80
-
galvanized
11
-
1
Polypropylene
-
none
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
0.99
1 pieces
105
80
80
32
50
100
-
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2
1
Polypropylene
-
none
Black
2
60
DS-N (double stop in the wake)
8.1
43
Standard housing IL
-
-
-
1 pieces
105
80
80
32
50
100
-
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2
1
Polypropylene
-
none
Grey
2
60
DS-N (double stop in the wake)
8.1
43
-
-
-
-
1 pieces
105
80
100
32
70
125
-
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2.5
1
Polypropylene
-
none
Black
2.5
75
DS-N (double stop in the wake)
8.1
43
Standard housing IL
-
-
-
1 pieces
105
80
100
32
70
125
-
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2.5
1
Polypropylene
-
none
Grey
2.5
75
DS-N (double stop in the wake)
8.1
43
-
-
-
-
1 pieces
105
80
125
35
100
155
37
Ball-bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
3
1
Polypropylene
130
none
Grey
3
92.5
DS-N (double stop in the wake)
8.1
53
-
-
-
1.141
1 pieces
105
80
125
35
100
155
37
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
3
1
Polypropylene
130
none
Black
3
92.5
DS-N (double stop in the wake)
8.1
53
Standard housing IL
-
-
0.96
1 pieces
105
80
125
35
100
155
37
Roller bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
3
1
Polypropylene
130
none
Grey
3
92.5
DS-N (double stop in the wake)
8.1
53
-
-
-
0.96
1 pieces
135
110
160
40
120
190
-
Roller bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
-
none
Black
3
110
DS-N (double stop in the wake)
12.1
63
Standard housing IL
-
-
-
1 pieces
135
110
160
48
120
190
-
Roller bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
-
none
Grey
3
110
DS-N (double stop in the wake)
12.1
63
-
-
-
1.98
1 pieces
135
110
200
48
205
235
54
Ball-bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
-
none
Grey
3
135
DS-N (double stop in the wake)
12.1
63
-
-
-
2.639
1 pieces
135
110
200
48
205
235
54
Roller bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
202
none
Black
3
135
DS-N (double stop in the wake)
12.1
63
Standard housing IL
-
-
2.55
1 pieces
135
110
200
48
205
235
54
Roller bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
-
none
Grey
3
135
DS-N (double stop in the wake)
12.1
63
-
-
-
2.55
1 pieces
105
80
80
30
80
100
36
Ball-bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2
1
Polypropylene
130
none
Grey
2
-
DS-N (double stop in the wake)
8.1
43
Standard housing IL
-20
60
0.732
1 pieces
105
80
80
30
80
100
36
Ball-bearing
-
80
Steel galvanized
60
-
-
9
-
-
Polypropylene
130
electrically conductive
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
0.85
1 pieces
105
80
100
30
90
125
36
Ball-bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
2.5
1
Polypropylene
130
none
Grey
2.5
-
DS-N (double stop in the wake)
8.1
43
Standard housing IL
-20
60
0.806
1 pieces
105
80
100
30
90
125
36
Ball-bearing
-
80
Steel galvanized
60
-
-
9
-
-
Polypropylene
130
electrically conductive
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
0.95
1 pieces
105
80
125
35
110
155
37
Ball-bearing
IL (LCW/BCW)
80
Steel galvanized
60
Lightweight, pressed sheet steel housing, galvanized
galvanized
9
3
1
Polypropylene
130
none
Grey
3
-
DS-N (double stop in the wake)
8.1
53
Standard housing IL
-20
60
1.1
1 pieces
105
80
125
35
110
155
37
Ball-bearing
-
80
Steel galvanized
60
-
-
9
-
-
Polypropylene
130
electrically conductive
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
1.2
1 pieces
135
110
160
40
180
190
52
Ball-bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
202
none
Grey
3
-
DS-N (double stop in the wake)
12.1
63
Standard housing IL
-20
60
2.1
1 pieces
135
110
160
40
180
190
52
Ball-bearing
-
105
Steel galvanized
80
-
-
11
-
-
Polypropylene
202
electrically conductive
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
2.2
1 pieces
135
110
200
47
220
235
54
Ball-bearing
IL (LCW/BCW)
105
Steel galvanized
80
Lightweight, pressed sheet steel housing, galvanized
galvanized
11
3
1
Polypropylene
202
none
Grey
3
-
DS-N (double stop in the wake)
12.1
63
Standard housing IL
-20
60
2.49
1 pieces
135
110
200
47
220
235
54
Ball-bearing
-
105
Steel galvanized
80
-
-
11
-
-
Polypropylene
202
electrically conductive
Grey
-
-
DS-N (double stop in the wake)
-
-
Standard housing IL
-20
60
2.55
1 pieces
175
175
250
60
400
290
70
Ball-bearing
IP (LL/LB (air)
140
Steel galvanized
140
-
galvanized
15
-
1
Polypropylene
195
none
Grey
-
-
DS-V (double stop in the lead)
-
-
Standard housing IL
-20
60
4.2
1 pieces
130
106
160
45
-
197
52
Ball-bearing
IV (LF/BF)
105
Stainless Steel
80
-
-
12
-
-
Plastic
150
-
Grey
-
-
-
-
-
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
31.13 €
( 37.04 € )
5 working days
9.98 €
( 11.88 € )
5 working days
9.99 €
( 11.89 € )
5 working days
11.21 €
( 13.34 € )
4 working days
11.23 €
( 13.36 € )
5 working days
13.62 €
( 16.21 € )
4 working days
14.02 €
( 16.68 € )
5 working days
14.02 €
( 16.68 € )
4 working days
26.51 €
( 31.55 € )
5 working days
26.49 €
( 31.52 € )
5 working days
30.26 €
( 36.01 € )
4 working days
28.86 €
( 34.34 € )
4 working days
28.88 €
( 34.37 € )
4 working days
9.83 €
( 11.70 € )
4 working days
17.20 €
( 20.47 € )
5 working days
11.01 €
( 13.10 € )
4 working days
20.53 €
( 24.43 € )
5 working days
13.13 €
( 15.62 € )
4 working days
28.64 €
( 34.08 € )
4 working days
29.02 €
( 34.53 € )
5 working days
48.48 €
( 57.69 € )
5 working days
33.37 €
( 39.71 € )
4 working days
65.82 €
( 78.33 € )
5 working days
87.37 €
( 103.97 € )
5 working days
81.13 €
( 96.54 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Stainless Steel, Steel galvanized
・Rim material: Plastic, Polypropylene
・Tread material: Thermoplastic
・Tread color: Black, Grey
・Wheel diameter(mm): 80-250
・Wheel width(mm): 30-60
・Load capacity dynamic(kg): 50-400

[Features]
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer