Swivel Castors with double stop in Castors and polypropylene wheel

Swivel Castors with double stop in Castors and polypropylene wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Polypropylene
・Tread color: White
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-47
・Load capacity dynamic(kg): 150-350
・Stop Type: DS-N (double stop in the wake)

[Features]
Castor series IL:
・standard steel sheet housing, galvanised
・fork head with double ball bearing
・seal with integrated ball spacer
PPBL wheels
・polypropylene wheel body with ball bearing
・with thread guards to protect the ball bearing from dust and dirt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PPBL-080-K-3-DSN
L-IL-PPBL-100-K-3-DSN
L-IL-PPBL-125-K-3-DSN
L-IL-PPBL-160-K-3-DSN
L-IL-PPBL-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

10.09 €

1 4 Days 105808030150100368060921302608.1430.75

11.13 €

1 4 Days 105801003018012536806092.51302.5758.1430.8

13.52 €

1 4 Days 105801253521015537806093130392.58.1531.1

27.37 €

1 4 Days 135110160403001905210580113203311012.1632

30.48 €

1 4 Days 135110200473502355410580113203313512.1632.45

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IL (LCW/BCW) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Polypropylene
Tread material Polypropylene electrically conductive none Tread color White
Tread type crowned Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL

Tech Support