Swivel Castors with blue elastic solid rubber wheel and double stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-EGK-125-R-3-DSN-GP
L-IL-EGK-080-R-3-DSN
L-IL-EGK-100-R-3-DSN
L-IL-EGK-125-K-3-DSN
L-IL-EGK-125-R-3-DSN
L-IL-EGK-160-R-3-DSN
L-IL-EGK-200-R-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

27.68 €

1 4 Days 1351101253620015548Roller bearing10580111381.35

12.41 €

1 5 Days 10580803510010036Roller bearing806091300.77

14.15 €

1 5 Days 105801003612512536Roller bearing806091300.86

18.18 €

1 4 Days 105801253620015537Ball-bearing806091301.35

17.74 €

1 5 Days 105801253620015537Roller bearing806091301.3

34.38 €

1 5 Days 1351101604830019052Roller bearing10580112032.35

42.37 €

1 5 Days 1351102004835023554Roller bearing10580112032.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing Series Type IL (LCW/BCW)
Material Description Housing Sheet steel housing, galvanized Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Plastic Tread material Elastic rubber
Housing design drawn Clevis bearing seal Gasket ring blue Tread color Blue
Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support