Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days

Steel guide roller for sliding gates

Steel guide roller for sliding gates

Mouse over image to enlarge

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

Tread color

Weight

(kg)

Minimum order quantity
48
30
200
Silvergrey
0.444
1 pieces
100
40
750
galvanized
2.47
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
67.58 €
( 80.42 € )
4 working days
98.86 €
( 117.64 € )
5 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Ball-bearing
・Tread material: Steel
・Tread color: Silvergrey, galvanized
・Tread type: crowned
・Wheel diameter(mm): 48, 100
・Wheel width(mm): 30, 40
・Load capacity dynamic(kg): 200, 750

These very stable guide rollers are made of steel with ball bearing and spherical tread