Configure
  • Plate length(mm)
  • Plate width(mm)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Wheel bearing
  • Bolt Hole Length(mm)
  • Housing material RR
  • Bolt hole width(mm)
  • Surface coating
  • Screw hole(mm)
  • Number of wheels [piece]
  • Swivel Radius(mm)
  • electrically conductive
  • Housing design
  • Clevis bearing seal
  • Tread type
  • Bearing shell type
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days
    • Within 20 working days
    • Within 21 working days

Stainless steel swivel Castors with thermoplastic wheel

Stainless steel swivel Castors with thermoplastic wheel

Mouse over image to enlarge

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Bolt Hole Length

(mm)

Housing material RR

Bolt hole width

(mm)

Surface coating

Screw hole

(mm)

Number of wheels [piece]

Swivel Radius

(mm)

electrically conductive

Housing design

Clevis bearing seal

Tread type

Bearing shell type

Housing classification

Weight

(kg)

Minimum order quantity
60
60
50
18
40
70
26
Bearing
45
Stainless Steel
45
Without
6.5
1
-
none
drawn
without gasket ring
cylindrical
not hardened
Stainless steel apparatus castors AV
0.154
1 pieces
60
60
75
25
60
101
26
Bearing
45
Stainless Steel
45
Without
6.5
1
-
none
-
without gasket ring
cylindrical
-
Stainless steel apparatus castors AV
0.228
1 pieces
76
70
100
32
80
133
35
Bearing
60
Stainless Steel
50
-
8.3
1
-
none
-
without gasket ring
cylindrical
-
Stainless steel apparatus castors AV
0.47
1 pieces
100
80
80
30
80
108
32
-
80
-
60
-
9
-
72
none
-
-
-
-
Stainless steel standard series IV
0.5
1 pieces
100
80
100
30
90
128
32
-
80
-
60
-
9
-
82
none
-
-
-
-
Stainless steel standard series IV
0.55
1 pieces
100
80
125
35
100
155
32
-
80
-
60
-
9
-
94.5
none
-
-
-
-
Stainless steel standard series IV
0.65
1 pieces
130
106
160
40
180
197
52
-
105
-
80
-
11
-
132
-
-
-
-
-
Stainless steel standard series IV
1.33
1 pieces
130
106
200
50
220
240
49
-
105
-
80
-
11
-
149
-
-
-
-
-
Stainless steel standard series IV
1.7
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.60 €
( 14.99 € )
20 working days
13.63 €
( 16.22 € )
21 working days
27.25 €
( 32.43 € )
4 working days
18.46 €
( 21.97 € )
4 working days
19.72 €
( 23.47 € )
4 working days
20.97 €
( 24.95 € )
4 working days
44.50 €
( 52.95 € )
5 working days
50.28 €
( 59.83 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Wheel diameter(mm): 50-200
・Wheel width(mm): 18-50
・Load capacity dynamic(kg): 40-220

[Features]
castor series AV:
・lightweight stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/GL for polyamide wheel with plain bearing or RFL/PTG for thermoplastic with bearing plain bearing)
castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)