Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Swivel Radius(mm)
  • electrically conductive
  • Est. shipping days
    • All
    • Within 5 working days

Stainless steel swivel Castors with bolt hole attachment, polyamide wheel

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Swivel Radius

(mm)

electrically conductive

Weight

(kg)

Minimum order quantity
50
18
40
70
-
none
0.12
1 pieces
75
25
60
101
63.5
-
0.17
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.57 €
( 9.01 € )
5 working days
11.33 €
( 13.48 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel apparatus castors AV
・Rim material: Polyamide
・Tread material: Plastic
・Tread color: Black
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 40, 60

This wheel series is shatterproof under high loads and is characterized by its long service life.
Polyamide can absorb and release moisture and has a high chemical resistance.

[Features]
Wheel series PAA:
・Wheel body made of polyamide black with plain bearing.
Housing series AV:
・lightweight stainless steel housing with 2-fold ball bearing in the clevis head.
・All housing parts, including the axle bolt, are made of rust-resistant materials.