Stainless steel swivel Castors with back hole and polyamide wheel

Stainless steel swivel Castors with back hole and polyamide wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel standard series IV
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 130, 270

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PALB-080-G-1
L-IV-PALB-100-G-1
L-IV-PALB-125-G-1
L-IV-PALB-200-G-1
L-IV-PALK-080-R-1-EC
L-IV-PALK-125-R-1-EC
L-IV-PALZ-160-G-1
L-IV-PAM-150-K-1-EC
L-IV-PAM-200-K-1-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Bolt hole Ø
(mm)
Swivel Radius
(mm)
electrically conductive Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

16.14 €

1 5 Days 803013010832-1272none--0.395

17.72 €

1 5 Days 1003513012832-1282none--0.45

21.68 €

1 5 Days 1253513015532-1294.5none--0.65

40.02 €

1 5 Days 2005027024049-12.5149none--1.7

24.16 €

1 5 Days 803513010832Roller bearing1272electrically conductive-20900.38

36.69 €

1 5 Days 1253713015532Roller bearing1294.5electrically conductive-20900.89

36.79 €

1 4 Days 1604027019752-12132none--1.2

95.28 €

1 5 Days 1504527019252Ball-bearing12132electrically conductive-20901.54

122.94 €

1 5 Days 2005027024549Ball-bearing12-electrically conductive-20902.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Rim material Polyamide
Tread material Polyamide Housing classification Stainless steel standard series IV

Tech Support