Configure
  • Plate length(mm)
  • Plate width(mm)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Bolt Hole Length(mm)
  • Bolt hole width(mm)
  • Screw hole(mm)
  • Swivel Radius(mm)
  • Housing design
  • Bearing shell type
  • Stop screw adjustable
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 20 working days

Stainless steel swivel Castors with double stop and thermoplastic wheel

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Bolt Hole Length

(mm)

Bolt hole width

(mm)

Screw hole

(mm)

Swivel Radius

(mm)

Housing design

Bearing shell type

Stop screw adjustable

Weight

(kg)

Minimum order quantity
60
60
50
18
40
70
26
45
45
6.5
-
drawn
not hardened
No
0.18
1 pieces
60
60
75
25
60
101
26
45
45
6.5
-
-
-
-
0.27
1 pieces
76
70
100
32
80
133
35
60
50
8.3
105
drawn
not hardened
No
0.55
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
16.76 €
( 19.94 € )
20 working days
18.68 €
( 22.23 € )
4 working days
34.98 €
( 41.63 € )
4 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Stainless Steel
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Wheel diameter(mm): 50-100
・Wheel width(mm): 18-32
・Load capacity dynamic(kg): 40, 60, 80

[Features]
・castor series AV:
・lightweight stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/GL for polyamide wheel with plain bearing or RFL/PTG for thermoplastic with bearing plain bearing)