Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Surface coating
  • Swivel Radius(mm)
  • Housing design
  • Bearing shell type
  • Stop screw adjustable
  • Est. shipping days
    • All
    • Within 4 working days

Stainless steel swivel Castors with double stop and bolt hole, thermoplastic wheel

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Surface coating

Swivel Radius

(mm)

Housing design

Bearing shell type

Stop screw adjustable

Weight

(kg)

Minimum order quantity
50
18
40
70
26
Without
83
drawn
not hardened
No
0.16
1 pieces
75
25
60
101
26
-
-
-
-
-
0.25
1 pieces
100
32
80
133
35
Without
130
drawn
not hardened
No
0.45
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.97 €
( 17.81 € )
4 working days
17.33 €
( 20.62 € )
4 working days
31.99 €
( 38.07 € )
4 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Stainless Steel
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread type: cylindrical
・Wheel diameter(mm): 50-100
・Wheel width(mm): 18-32
・Load capacity dynamic(kg): 40, 60, 80

[Features]
・castor series AV:
・lightweight stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/GL for polyamide wheel with plain bearing or RFL/PTG for thermoplastic with bearing plain bearing)