Stainless steel swivel Castors with double stop and polyurethane wheel

Stainless steel swivel Castors with double stop and polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Stainless Steel
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 100-270

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PUBK-080-K-3-DSN
L-IV-PUBK-100-K-3-DSN
L-IV-PUBK-125-K-3-DSN
L-IV-PUBK-160-K-3-DSN
L-IV-PUBK-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
electrically conductive Weight
(kg)

29.39 €

1 5 Days 1008080301001083280609110-0.7

29.81 €

1 4 Days 10080100301301283280609110-0.8

33.98 €

1 5 Days 10080125351301553280609114none1.1

64.02 €

1 4 Days 13010616040250197521058011150-2

73.38 €

1 5 Days 13010620050270240491058011153-2.45

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball bearing VA
Housing Series Type IV (LF/BF) Housing material RR Stainless Steel Rim material Polyamide
Tread material Polyurethane Tread color Blue Stop Type DS-N (double stop in the wake)
Housing classification Stainless steel standard series IV

Tech Support