Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Surface coating
  • Est. shipping days
    • All
    • Within 4 working days

Stainless Steel leadership

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

Surface coating

Weight

(kg)

Minimum order quantity
30
43
75
Without
0.174
1 pieces
40
56
80
-
0.254
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
27.15 €
( 32.31 € )
4 working days
37.28 €
( 44.36 € )
4 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Bearing
・Tread material: Polyamide
・Tread color: White
・Tread type: cylindrical
・Wheel diameter(mm): 30, 40
・Wheel width(mm): 43, 56
・Load capacity dynamic(kg): 75, 80

These guide rollers are made of polyamide with cylindrical tread and stainless steel bolts