Stainless steel fixed castors, approx. 85° Shore A

Stainless steel fixed castors, approx. 85° Shore A
[Specifications]
・Rolls and case type: Fixed bracket
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Housing classification: Stainless steel standard series IV
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 80-220

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IV-TPBK-080-K
B-IV-TPBK-100-K
B-IV-TPBK-125-K
B-IV-TPBK-160-K
B-IV-TPBK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
electrically conductive Weight
(kg)

13.58 €

1 5 Days 1008080308010880609none0.45

14.74 €

1 5 Days 10080100309012880609none0.5

16.23 €

1 4 Days 100801253510015580609none0.534

36.29 €

1 5 Days 130106160401801971058011-1.2

42.28 €

1 5 Days 130106200502202401058011-1.55

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Housing Series Type IV (LF/BF)
Rim material Polypropylene Tread material Thermoplastic Housing classification Stainless steel standard series IV

Tech Support