Configure
  • Plate length(mm)
  • Plate width(mm)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Bolt Hole Length(mm)
  • Bolt hole width(mm)
  • Screw hole(mm)
  • panel thickness(mm)
  • Est. shipping days
    • All
    • Within 5 working days

Fixed Castors with elastic polyurethane wheel, approx. 78° Shore A / Fixed bracket / Mounting plate

Fixed Castors with elastic polyurethane wheel, approx. 78° Shore A / Fixed bracket / Mounting plate

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Plate length

(mm)

Plate width

(mm)

Wheel diameter

(mm)

Wheel width

(mm)

Bolt Hole Length

(mm)

Bolt hole width

(mm)

Screw hole

(mm)

panel thickness

(mm)

Minimum order quantity
100
85
100
30
80
60
9
2.5
1 pieces
136
118
125
40
105
80
12.5
4
1 pieces
136
118
160
50
105
80
12.5
4
1 pieces
136
118
200
50
105
80
12.5
4
1 pieces
136
118
250
50
105
80
12.5
4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.84 €
( 34.32 € )
5 working days
41.87 €
( 49.83 € )
5 working days
60.12 €
( 71.54 € )
5 working days
74.49 €
( 88.64 € )
5 working days
94.89 €
( 112.92 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Fixed bracket
・Mounting type: Mounting plate
・Wheel diameter(mm): 100-250
・Bolt hole width(mm): 60, 80

[Features]
Heavy sheet steel fixed castor
wheel series EPUA:
wheel body made of die-cast aluminium with ball bearing, tread made of elastic polyurethane, approx. 78° Shore A.

Housing series IHB:
heavy sheet steel housing in galvanised design.

This series of wheels is characterized by its low-noise running and low rolling resistance.
The low abrasion properties of the wheel leave no marks on floors.
Move high loads elastically!