Fixed Castors with elastic wheel

Fixed Castors with elastic wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket
・Housing classification: Medium weight housing IM
・Rim material: Aluminum
・Tread material: Elastic rubber, electrically conductive
・Tread color: Black
・Wheel diameter(mm): 100-200
・Wheel width(mm): 40-50
・Load capacity dynamic(kg): 180-400

[Features]
・castor series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IM-EGA-100-K-EC
B-IM-EGA-125-K-EC
B-IM-EGA-160-K-EC
B-IM-EGA-200-K-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
Number of wheels [piece] Weight
(kg)

33.45 €

1 5 Days 102901004018012880Steel galvanized60910.972

45.18 €

1 5 Days 102901254020015580-609-1.5

60.99 €

1 4 Days 13511416050300200105-8011-2.24

76.65 €

1 5 Days 13511420050400245105-8011-3.1

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Rim material Aluminum Tread material Elastic rubber, electrically conductive
electrically conductive electrically conductive Tread color Black Tread type cylindrical
Housing classification Medium weight housing IM Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support