Mouse over image to enlarge
Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
6.17 € ( 7.34 € ) | 5 working days |
10.43 € ( 12.41 € ) | 4 working days |
15.09 € ( 17.96 € ) | 4 working days |
13.00 € ( 15.47 € ) | 5 working days |
8.47 € ( 10.08 € ) | 5 working days |
6.70 € ( 7.97 € ) | 5 working days |
12.31 € ( 14.65 € ) | 5 working days |
11.28 € ( 13.42 € ) | 5 working days |
18.74 € ( 22.30 € ) | 5 working days |
16.65 € ( 19.81 € ) | 5 working days |
[Specifications]
・Rolls and case type: Fixed bracket, Steering housing
・Wheel diameter(mm): 50, 75, 100
・Wheel width(mm): 19, 23, 25
・Load capacity dynamic(kg): 40, 50, 65
[Features]
・castor series AL, thermoplastic, ball bearing:
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing
・wheels with thermoplastic tires and ball bearings