Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-AL-TPGK-050-G-3-VE4 |
L-AL-TPGK-075-G-3-VE4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.82 € | 1 | 5 Days | 55 | 55 | 50 | 18 | 120 | 71 | 0.68 | ||
11.65 € | 1 | 5 Days | 60 | 60 | 75 | 25 | 150 | 101 | 0.9 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing Series Type | AL (1330/1335/1340/1345/1350/1355 ) | Bolt Hole Length(mm) | 46 | Housing material RR | Steel galvanized |
Bolt hole width(mm) | 46 | Hole picture apparatus rolls(mm) | 38x38 to 46x46 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized |
Surface coating | galvanized | Screw hole(mm) | 6.2 | Number of wheels [piece] | 1 |
Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted | Rim material | Polypropylene |
Tread material | Thermoplastic | electrically conductive | none | Housing design | drawn |
Tread color | Grey |
Configure