Apparatus swivel Castors with thermoplastic wheel

Apparatus swivel Castors with thermoplastic wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 50, 75, 100
・Wheel width(mm): 18, 23, 25
・Load capacity dynamic(kg): 40, 50, 65

Low-noise running is ensured by the low rolling resistance.
Leaves no traces.

[Features]
・Apparatus castor with back hole/fastening plate, polypropylene wheel body with ball bearing, thermoplastic rubber tread.
・Pressed sheet steel housing in galvanized version with 2-fold ball bearing in the fork head.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AL-TPBK-050-K-1
L-AL-TPBK-050-K-3
L-AL-TPBK-050-K-3-VE4
L-AL-TPBK-075-K-1
L-AL-TPBK-075-K-3
L-AL-TPBK-075-K-3-VE4
L-AL-TPBK-100-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt Hole Length
(mm)
Slewing ring Ø
(mm)
Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Screw hole
(mm)
panel thickness
(mm)
Bolt hole Ø
(mm)
Number of wheels [piece] Swivel Radius
(mm)
electrically conductive Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

3.75 €

1 4 Days --5018407024Baack hole-44----10.210nonewithout gasket ringcylindricalnot hardened1.5623Apparatus rolls easily AL-20600.156

3.75 €

1 4 Days 60.560.55018406924Mounting plate---38x38 to 48x486.22-10nonewithout gasket ringcylindricalnot hardened1.5623---0.182

13.42 €

1 5 Days 60605018407025Mounting plate46-4638x38 to 46x466.2--------------0.8

4.75 €

1 4 Days --75255010024Baack hole-44----10.210nonewithout gasket ringcylindricalnot hardened2629Apparatus rolls easily AL-20600.236

4.74 €

1 4 Days 60.560.575255010024Mounting plate---38x38 to 48x486.22-1-nonewithout gasket ringcylindricalnot hardened2629---0.264

17.11 €

1 5 Days 606075255010025Mounting plate46-4638x38 to 46x466.2--------------1.2

9.35 €

1 4 Days 6060100236512233Mounting plate---38x38 to 46x466.2---83none---------0.404

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Wheel bearing Ball-bearing Housing Series Type AL (1330/1335/1340/1345/1350/1355 )
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Surface coating galvanized
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Rim material Polypropylene
Tread material Thermoplastic Housing design drawn Tread color Grey

Tech Support