Apparatus swivel Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-AL-PAA-075-G-1

Part Number
L-AL-PAA-075-G-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.74 €

1 5 Days

Loading...

  1. 1

Basic information

Load capacity dynamic(kg) 50 overall height(mm) 101 Discharge swivel castor(mm) 25
Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 10.2 Rim material Polyamide
Tread material Polyamide Swivel Radius(mm) 62.5 electrically conductive none
Housing design drawn Housing classification Apparatus rolls easily AL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80 Weight(kg) 0.21

This page is Apparatus swivel Castors with polyamide wheel, part number L-AL-PAA-075-G-1.
You can find the detail information about specifications and dimensions on part number L-AL-PAA-075-G-1.

Tech Support