[Specifications]
・Pipe diameter(φ): 60
・Load capacity dynamic(kg): 160
・Roll length(mm): 118
・Pipe material: Steel
・Coating Roller: galvanized
[Features]
・Our diverse conveyor rollers are used in a wide variety of transport solutions
・Conveyor rollers are mainly used in roller conveyors, roller rails and flow racks