Configure

Polyurethane wheel, PA-6 rim

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(Ø)

Wheel width

(mm)

Load capacity dynamic

(kg)

Wheel bearing

Tread color

Tread type

Min. temperature resistance

(° C)

Max. temperature resistance

(° C)

Weight

(kg)

Minimum order quantity
80
35
150
Ball-bearing
Blue
cylindrical
-20
90
0.19
1 pieces
80
35
150
Ball bearing VA
Blue- Black
crowned
-
-
1.9
1 pieces
100
35
200
Ball-bearing
Blue
cylindrical
-20
90
0.28
1 pieces
125
40
250
Ball-bearing
Blue
cylindrical
-20
90
0.514
1 pieces
125
40
250
Ball bearing VA
Blue- Black
crowned
-
-
0.516
1 pieces
160
45
380
Ball-bearing
Blue
cylindrical
-20
90
1.1
1 pieces
160
45
380
Ball bearing VA
Blue- Black
crowned
-
-
1.1
1 pieces
200
50
500
Ball-bearing
Blue
cylindrical
-20
90
1.32
1 pieces
200
50
500
Ball bearing VA
Blue- Black
crowned
-
-
1.39
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.50 €
( 23.20 € )
5 working days
23.41 €
( 27.86 € )
5 working days
21.29 €
( 25.34 € )
5 working days
40.17 €
( 47.80 € )
5 working days
48.12 €
( 57.26 € )
5 working days
69.87 €
( 83.15 € )
5 working days
81.12 €
( 96.53 € )
5 working days
97.92 €
( 116.52 € )
5 working days
109.30 €
( 130.07 € )
5 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Ball-bearing, Ball bearing VA
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue- Black
・Tread type: crowned

[Features]
・PUZK-VA wheel series
・wheel body made of polyamide 6, with 2 stainless steel ball bearings
・tread made of polyurethane, approx. 95° shore A, rounded edges

[Properties]
・high load capacity
・low abrasion, non-marking
・shock-resistant
・low rolling resistance
・excellent chemical resistance
・resistant to oil and grease
・resistant to cutting by metal chips
・(old designation:PUSKS)