Polyamide wheel, roller bearing

Polyamide wheel, roller bearing
[Specifications]
・Wheel bearing: Roller bearing
・Rim material: Polypropylene
・Tread material: Polyurethane
・Tread color: Black
・Tread type: crowned
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 90

[Features]
・PALK-EC wheel series:
・wheel body made of polyamide 6 with roller bearing and stainless steel axle tube; ready for installation
・polyamide 6 can absorbs and release moisture

[Properties]
・excellent chemical resistance
・high load capacity
・resistant to fracturing even at heavy loads
・long service life
・runs well on smooth floor surfaces
・low rolling resistance
・electrically conductive
・the leakage resistance is < 10,000 ohms
・(old designation: TQR ELF)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PALK-080-30-38-R12-EC
PALK-100-34-38-R12-EC
PALK-125-34-48-R12-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

10.37 €

1 4 Days 80302000.125

15.03 €

1 5 Days 100342500.16

18.96 €

1 4 Days 125343500.28

Loading...

  1. 1

Basic information

Wheel bearing Roller bearing Rim material Polyamide Tread material Polyamide
Electrically conductive electrically conductive Tread color Black Tread type crowned
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 90

Tech Support