Configure
  • Wheel diameter(Ø)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Tread type
  • Min. temperature resistance(° C)
  • Max. temperature resistance(° C)

Polyamidrad, plain bearings

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(Ø)

Wheel width

(mm)

Load capacity dynamic

(kg)

Tread material

Tread type

Min. temperature resistance

(° C)

Max. temperature resistance

(° C)

Weight

(kg)

Minimum order quantity
15
12
20
Polyamide
-
-25
90
0.001
1 pieces
25
14
30
Polypropylene
-
-5
80
0.002
1 pieces
30
15
35
Polyamide
-
-25
90
0.004
1 pieces
32
18
40
Polyamide
-
-25
90
0.004
1 pieces
38
18
40
Polyamide
-
-25
90
0.008
1 pieces
45
18
45
Polyamide
-
-25
90
0.012
1 pieces
75
23
60
Polyamide
-
-25
90
0.044
1 pieces
100
23
60
Polyamide
crowned
-25
90
0.08
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.22 €
( 0.26 € )
4 working days
0.24 €
( 0.29 € )
4 working days
0.24 €
( 0.29 € )
4 working days
0.32 €
( 0.38 € )
4 working days
0.24 €
( 0.29 € )
4 working days
0.26 €
( 0.31 € )
5 working days
0.76 €
( 0.90 € )
4 working days
1.86 €
( 2.21 € )
4 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Bearing
・Tread material: Polyamide, Polypropylene
・Tread color: Black
・Tread type: crowned
・Min. temperature resistance(° C): -5, -25
・Max. temperature resistance(° C): 80, 90

[Features]
・PAA wheel series:
・polyamide wheel body with plain bearing
・temperature resistance: -25° C to +80° C
・polyamide can absorbs and release moisture

[Properties]
・excellent chemical resistance
・long working life
・runs well on smooth floor surfaces
・low rolling resistance
・(old designation: GL)